??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BLA 50D-002-S4
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BLA 50D-002-S4
VERF
Availability
Available
BC
Order code
BLA000C
TC
Artikelbezeichnung
BLA 50D-002-S4
PX
Product view
57336_00
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Light array
W
Gewicht
1.07500 kg
TRAFFIC
Customs number
90314990
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = D, Interface = IO-Link 1.1, Principle of operation = Light array, Special optical feature = CCD technology, Beam characteristic = Collimated light strip, width 54 mm, Light type = Laser red light, Range = 0...2 m, Connection 1 = M12x1-Male, 4-pin, A-coded, Connection 2 = M12x1-Female, 4-pin, A-coded, Connection 3 = M12x1-Male, 4-pin, A-coded, Housing material = Aluminium, Anodized, Operating voltage Ub = 18...30 VDC, Approval/Conformity = CE, WEEE, cULus, UKCA
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.